Hermetic burn-out filter drier, DAS, 16 cu.in.
023Z1009
Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper
Product description: Suction line filter drier, Max. Working Pressure [bar]: 35.0, Connection material: Copper
Gross weight | 0.946 Kilogram |
Net weight | 0.843 Kilogram |
Volume | 1.459 Liter |
EAN | 5702428160445 |
Gross weight | 0.946 Kilogram |
Net weight | 0.843 Kilogram |
Volume | 1.459 Liter |
EAN | 5702428160445 |
Acid capacity [g] | 8.7 g |
Acid capacity [oz] | 0.307 oz |
Activated alum/Molec sieve [%] | 70% / 30% |
Activated alumina [%] | 70 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection notes | Schraeder Inlet / Outlet |
Contain batteries | No |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Compressor Burnout |
Flow capacity [kW] |
R134a: 6.0 R404A: 8.5 R407C: 10.5 R410A: 10.5 R507: 8.5 |
Flow capacity [TR] |
R134a: 1.7 R404A: 2.4 R407C: 3.0 R410A: 3.0 R507: 2.4 |
Flow direction indicator | Label printed 1-way arrow |
FlowCap Cond (ARI 730-05)[IMP] |
Delta p=3PSI tevap=40°F |
FlowCap Cond (ARI 730-05)[SI] |
Delta p=0.21bar tevap=4°C |
Fluid Group | 2 |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection type | Solder, ODF |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 508 psig |
Molecular sieve [%] | 30 % |
Net volume [foz US] | 7.63 Fluid Ounce US |
Net volume [l] | 0.226 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Suction line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic burn-out filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454B R455A R507A R513A R600 |
SCIP dossier no. | a9d5b0f2-6647-48a9-a7b2-4f578fb6931e |
SCIP dossier product name | Filter Driers |
Serviceable | No |
Shell volume [foz US] | 11.97 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 183 cm² |
Solid core surface [in2] | 28.34 in² |
Solid core volume [cm3] | 128 cm³ |
Solid core volume [in3] | 7.84 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DAS |
Type designation | DAS 164SVV |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Acid capacity [g] | 8.7 g |
Acid capacity [oz] | 0.307 oz |
Activated alum/Molec sieve [%] | 70% / 30% |
Activated alumina [%] | 70 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection notes | Schraeder Inlet / Outlet |
Contain batteries | No |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Compressor Burnout |
Flow capacity [kW] |
R134a: 6.0 R404A: 8.5 R407C: 10.5 R410A: 10.5 R507: 8.5 |
Flow capacity [TR] |
R134a: 1.7 R404A: 2.4 R407C: 3.0 R410A: 3.0 R507: 2.4 |
Flow direction indicator | Label printed 1-way arrow |
FlowCap Cond (ARI 730-05)[IMP] |
Delta p=3PSI tevap=40°F |
FlowCap Cond (ARI 730-05)[SI] |
Delta p=0.21bar tevap=4°C |
Fluid Group | 2 |
Inlet 1 connection size [in] | 1/2 in |
Inlet connection type | Solder, ODF |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 508 psig |
Molecular sieve [%] | 30 % |
Net volume [foz US] | 7.63 Fluid Ounce US |
Net volume [l] | 0.226 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/2 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Suction line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic burn-out filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454B R455A R507A R513A R600 |
SCIP dossier no. | a9d5b0f2-6647-48a9-a7b2-4f578fb6931e |
SCIP dossier product name | Filter Driers |
Serviceable | No |
Shell volume [foz US] | 11.97 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 183 cm² |
Solid core surface [in2] | 28.34 in² |
Solid core volume [cm3] | 128 cm³ |
Solid core volume [in3] | 7.84 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DAS |
Type designation | DAS 164SVV |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |