Hermetic filter drier, DML, 75 cu.in., Copper
023Z0118
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 75 cu.in.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 75 cu.in.
Gross weight | 3.34 Kilogram |
Net weight | 3.34 Kilogram |
Volume | 4.26 Liter |
EAN | 5702428159357 |
Gross weight | 3.34 Kilogram |
Net weight | 3.34 Kilogram |
Volume | 4.26 Liter |
EAN | 5702428159357 |
Acid capacity [g] | 6.55 g |
Acid capacity [oz] | 0.231 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Core | Solid core |
Core Size code | 75 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 3043 R290: -- R32: -- R404A: 3170 R407C: 2955 R410A: 2755 R507: 3320 |
Drying Cap[Drops of Water]52°C |
R134a: 2786 R290: -- R32: -- R404A: 3003 R407C: 2724 R410A: 2450 R507: 2987 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 98.6 R290: -- R32: 150.3 R404A: 69.4 R407C: 101.1 R410A: 102.6 R507: 67.3 |
Flow capacity [TR] |
R134a: 28.0 R290: -- R32: 42.7 R404A: 19.7 R407C: 28.7 R410A: 29.2 R507: 19.1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1 1/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 30 bar |
Max. Working Pressure [psig] | 435 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 37.46 Fluid Ounce US |
Net volume [l] | 1.108 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1 1/8 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R125 R134a R22/R407C R23 R404A R407A R407F R407H R410A R422B R422D R438A R448A R449A R449B R452A R463A R507A R513A R515B |
Serviceable | No |
Shell volume [foz US] | 61.49 Fluid Ounce US |
Shell volume [l] | 1.82 L |
Solid core surface [cm2] | 829 cm² |
Solid core surface [in2] | 128.53 in² |
Solid core volume [cm3] | 711 cm³ |
Solid core volume [in3] | 43.37 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DML |
Type designation | DML 759S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R452A R507A R513A |
UL evaluated | Yes |
Acid capacity [g] | 6.55 g |
Acid capacity [oz] | 0.231 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Core | Solid core |
Core Size code | 75 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 3043 R290: -- R32: -- R404A: 3170 R407C: 2955 R410A: 2755 R507: 3320 |
Drying Cap[Drops of Water]52°C |
R134a: 2786 R290: -- R32: -- R404A: 3003 R407C: 2724 R410A: 2450 R507: 2987 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] |
R134a: 98.6 R290: -- R32: 150.3 R404A: 69.4 R407C: 101.1 R410A: 102.6 R507: 67.3 |
Flow capacity [TR] |
R134a: 28.0 R290: -- R32: 42.7 R404A: 19.7 R407C: 28.7 R410A: 29.2 R507: 19.1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1 1/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 30 bar |
Max. Working Pressure [psig] | 435 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 37.46 Fluid Ounce US |
Net volume [l] | 1.108 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1 1/8 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R125 R134a R22/R407C R23 R404A R407A R407F R407H R410A R422B R422D R438A R448A R449A R449B R452A R463A R507A R513A R515B |
Serviceable | No |
Shell volume [foz US] | 61.49 Fluid Ounce US |
Shell volume [l] | 1.82 L |
Solid core surface [cm2] | 829 cm² |
Solid core surface [in2] | 128.53 in² |
Solid core volume [cm3] | 711 cm³ |
Solid core volume [in3] | 43.37 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DML |
Type designation | DML 759S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R452A R507A R513A |
UL evaluated | Yes |