Hermetic filter drier, DCL, 41 cu.in., Steel
023Z0103
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 41 cu.in.
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 41 cu.in.
Gross weight | 2.138 Kilogram |
Net weight | 1.922 Kilogram |
Volume | 2.85 Liter |
EAN | 5702428159494 |
Gross weight | 2.138 Kilogram |
Net weight | 1.922 Kilogram |
Volume | 2.85 Liter |
EAN | 5702428159494 |
Acid capacity [g] | 8.49 g |
Acid capacity [oz] | 0.299 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 41 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1210 R290: -- R32: 1019 R404A: 1261 R407C: 1175 R410A: 1096 R507: 1321 |
Drying Cap[Drops of Water]52°C |
R134a: 1108 R290: -- R32: 937 R404A: 1194 R407C: 1083 R410A: 975 R507: 1188 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 45.4 R290: -- R32: 69.3 R404A: 32.0 R407C: 46.6 R410A: 47.3 R507: 31.0 |
Flow capacity [TR] |
R134a: 12.9 R290: -- R32: 19.7 R404A: 9.1 R407C: 13.2 R410A: 13.4 R507: 8.8 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 5/8 in |
Inlet connection size [mm] | 16 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 20.97 Fluid Ounce US |
Net volume [l] | 0.62 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 5/8 in |
Outlet connection size [mm] | 16 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 32.98 Fluid Ounce US |
Shell volume [l] | 0.97 L |
Solid core surface [cm2] | 415 cm² |
Solid core surface [in2] | 64.26 in² |
Solid core volume [cm3] | 355 cm³ |
Solid core volume [in3] | 21.69 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 415 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Acid capacity [g] | 8.49 g |
Acid capacity [oz] | 0.299 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Core | Solid core |
Core Size code | 41 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1210 R290: -- R32: 1019 R404A: 1261 R407C: 1175 R410A: 1096 R507: 1321 |
Drying Cap[Drops of Water]52°C |
R134a: 1108 R290: -- R32: 937 R404A: 1194 R407C: 1083 R410A: 975 R507: 1188 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 45.4 R290: -- R32: 69.3 R404A: 32.0 R407C: 46.6 R410A: 47.3 R507: 31.0 |
Flow capacity [TR] |
R134a: 12.9 R290: -- R32: 19.7 R404A: 9.1 R407C: 13.2 R410A: 13.4 R507: 8.8 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 5/8 in |
Inlet connection size [mm] | 16 mm |
Inlet connection type | Flare |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 20.97 Fluid Ounce US |
Net volume [l] | 0.62 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 5/8 in |
Outlet connection size [mm] | 16 mm |
Outlet connection type | Flare |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | Generic accessories |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A |
Serviceable | No |
Shell volume [foz US] | 32.98 Fluid Ounce US |
Shell volume [l] | 0.97 L |
Solid core surface [cm2] | 415 cm² |
Solid core surface [in2] | 64.26 in² |
Solid core volume [cm3] | 355 cm³ |
Solid core volume [in3] | 21.69 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 415 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |