Hermetic filter drier, DCL, 60 cu.in., Copper
023Z0036
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 60 cu.in.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 60 cu.in.
Gross weight | 3.182 Kilogram |
Net weight | 3.006 Kilogram |
Volume | 3.055 Liter |
EAN | 5702428159968 |
Gross weight | 3.182 Kilogram |
Net weight | 3.006 Kilogram |
Volume | 3.055 Liter |
EAN | 5702428159968 |
Acid capacity [g] | 12.46 g |
Acid capacity [oz] | 0.44 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 60 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1777 R290: -- R32: 1495 R404A: 1851 R407C: 1725 R410A: 1608 R507: 1938 |
Drying Cap[Drops of Water]52°C |
R134a: 1627 R290: -- R32: 1376 R404A: 1753 R407C: 1590 R410A: 1431 R507: 1744 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 79.3 R290: 95.5 R32: 120.8 R404A: 55.8 R407C: 81.3 R410A: 82.5 R507: 54.1 |
Flow capacity [TR] |
R134a: 22.5 R290: 27.2 R32: 34.4 R404A: 15.9 R407C: 23.1 R410A: 23.5 R507: 15.4 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 7/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 27.96 Fluid Ounce US |
Net volume [l] | 0.827 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 7/8 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234yf R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454B R455A R507A R513A R600 R1234ze(E) R1233zd(E) R407H R454A R463A R515B R516A R454C |
Serviceable | No |
Shell volume [foz US] | 45.44 Fluid Ounce US |
Shell volume [l] | 1.34 L |
Solid core surface [cm2] | 680 cm² |
Solid core surface [in2] | 105.4 in² |
Solid core volume [cm3] | 517 cm³ |
Solid core volume [in3] | 31.54 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 607S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Acid capacity [g] | 12.46 g |
Acid capacity [oz] | 0.44 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 60 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 1777 R290: -- R32: 1495 R404A: 1851 R407C: 1725 R410A: 1608 R507: 1938 |
Drying Cap[Drops of Water]52°C |
R134a: 1627 R290: -- R32: 1376 R404A: 1753 R407C: 1590 R410A: 1431 R507: 1744 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 79.3 R290: 95.5 R32: 120.8 R404A: 55.8 R407C: 81.3 R410A: 82.5 R507: 54.1 |
Flow capacity [TR] |
R134a: 22.5 R290: 27.2 R32: 34.4 R404A: 15.9 R407C: 23.1 R410A: 23.5 R507: 15.4 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 7/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 27.96 Fluid Ounce US |
Net volume [l] | 0.827 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 7/8 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234yf R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454B R455A R507A R513A R600 R1234ze(E) R1233zd(E) R407H R454A R463A R515B R516A R454C |
Serviceable | No |
Shell volume [foz US] | 45.44 Fluid Ounce US |
Shell volume [l] | 1.34 L |
Solid core surface [cm2] | 680 cm² |
Solid core surface [in2] | 105.4 in² |
Solid core volume [cm3] | 517 cm³ |
Solid core volume [in3] | 31.54 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 607S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |