Filter drier, core, DCR 100, 100-DM

023U7562

Product Type: DM, Gasket included: Yes

Product details

Gross weight 1.348 Kilogram
Net weight 1.348 Kilogram
Volume 3.211 Liter
EAN 5702428182416

 

Acid capacity [g] 7.99 g
Acid capacity [oz] 0.282 oz
Activated alumina [%] 0 %
Brand ELIMINATOR
Core Size code 100 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234ze: 3967
R134a: 3712
R404A: 3867
R407C: 3605
R410A: 3361
R452A: 3835
R507: 4050
Drying Cap[Drops of Water]52°C R1234ze: 3567
R134a: 3398
R404A: 3663
R407C: 3323
R410A: 2989
R452A: 3572
R507: 3643
Filter application High Moisture Capacity
Gasket included Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Molecular sieve [%] 100 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Multi pack
Parts included 1 x Gasket (023Z2998)
2 x Felt gasket (023U1788)
Parts Program name DCR 100
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 6 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
R744
Solid core surface [cm2] 1055 cm²
Solid core volume [cm3] 1587 cm³
Type DM
Type designation 100-DM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality