Filter drier, core, DCR, 48-DM

023U1496

Product Type: DM, Gasket included: Yes

Product details

Gross weight 0.745 Kilogram
Net weight 0.742 Kilogram
Volume 1.994 Liter
EAN 5702428125987

 

Acid capacity [g] 3.56 g
Acid capacity [oz] 0.126 oz
Activated alumina [%] 0 %
Brand ELIMINATOR
Core Size code 48 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R1234ze: 1766
R134a: 1652
R404A: 1721
R407C: 1605
R410A: 1496
R452A: 1707
R507: 1803
Drying Cap[Drops of Water]52°C R1234ze: 1588
R134a: 1513
R404A: 1630
R407C: 1479
R410A: 1331
R452A: 1590
R507: 1622
Filter application High Moisture Capacity
Gasket included Yes
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Molecular sieve [%] 100 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Industrial pack
Parts included 2 x Felt gasket (633L5312)
2 x Gasket (023U0743,023U0746)
Parts Program name DCR
Product group Filter driers
Product Name Description Filter drier, core
Quantity per packing format 455 pc
REACH Candidate List substances No
Refrigerants R134a
R22/R407C
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
R744
Solid core surface [cm2] 612 cm²
Solid core surface [in2] 95 in²
Solid core volume [cm3] 727 cm³
Solid core volume [in3] 44 in³
Type DM
Type designation 48-DM
Used for product 023U1496
Used for product comments SinglePack

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality