Micro Plate heat exchanger, MPHE D118-E, Number of plates: 56
021H5812
Max. Working Pressure [bar]: 30.0, Universal, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 30.0, Universal, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 20.66 Kilogram |
Net weight | 20.51 Kilogram |
EAN | 5702424263744 |
Gross weight | 20.66 Kilogram |
Net weight | 20.51 Kilogram |
EAN | 5702424263744 |
Application | Universal |
Approval |
EAC PED UL AS CRN KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 118 |
Number of plates | 56 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | R2-1 5/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | R2-1 5/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | 7/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R407C R450A R455A R513A R1233zd(E) R1234yf R245fa R404A R444B R448A R449A R454C R507A R515B R1234ze R454A |
Type | MPHE D118-E |
Type designation | D118-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Application | Universal |
Approval |
EAC PED UL AS CRN KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 118 |
Number of plates | 56 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | R2-1 5/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | R2-1 5/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | 7/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R407C R450A R455A R513A R1233zd(E) R1234yf R245fa R404A R444B R448A R449A R454C R507A R515B R1234ze R454A |
Type | MPHE D118-E |
Type designation | D118-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |