Micro Plate heat exchanger, MPHE C62L-C, Number of plates: 40
021H5339
Max. Working Pressure [bar]: 45.0, Chiller, Function: Condenser, Brazing material: Copper brazing
Max. Working Pressure [bar]: 45.0, Chiller, Function: Condenser, Brazing material: Copper brazing
Gross weight | 9.3 Kilogram |
Net weight | 9.15 Kilogram |
EAN | 5702424264710 |
Gross weight | 9.3 Kilogram |
Net weight | 9.15 Kilogram |
EAN | 5702424264710 |
Application | Chiller |
Approval |
EAC PED UL AS CRN KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 62 |
Number of plates | 40 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | 1 1/8 in |
Q1 conn. type | Solder connection |
Q2 conn. size range | 1 1/8 in |
Q2 conn. type | Solder connection |
Q3 conn. size range | 5/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A R444B R448A R449A R450A R452B R454B R455A R513A R1233zd(E) R290 R1234yf R245fa R454C R507A R515B R1234ze R454A |
Type | MPHE C62L-C |
Type designation | C62L-C |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
Application | Chiller |
Approval |
EAC PED UL AS CRN KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 62 |
Number of plates | 40 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | 1 1/8 in |
Q1 conn. type | Solder connection |
Q2 conn. size range | 1 1/8 in |
Q2 conn. type | Solder connection |
Q3 conn. size range | 5/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A R444B R448A R449A R450A R452B R454B R455A R513A R1233zd(E) R290 R1234yf R245fa R454C R507A R515B R1234ze R454A |
Type | MPHE C62L-C |
Type designation | C62L-C |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |