Spare parts, discont. products, GASKET (PM 40), NRVA 40 - 50
020-2135
GASKET (PM 40), Used for product: NRVA 40 - 50, Packing format: Multi pack, Quantity per packing format: 12
GASKET (PM 40), Used for product: NRVA 40 - 50, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.054 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.041 Liter |
EAN | 5702422022008 |
Gross weight | 0.054 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.041 Liter |
EAN | 5702422022008 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange gasket |
Used for product | NRVA 40 - 50 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange gasket |
Used for product | NRVA 40 - 50 |