Spare parts, discont. products, GASKET (PM 32), NRVA 25 - 32
020-2134
GASKET (PM 32), Used for product: NRVA 25 - 32, Packing format: Multi pack, Quantity per packing format: 12
GASKET (PM 32), Used for product: NRVA 25 - 32, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.027 Kg |
Net weight | 0.008 Kg |
Volume | 0.053 Liter |
EAN | 5702422017844 |
Gross weight | 0.027 Kg |
Net weight | 0.008 Kg |
Volume | 0.053 Liter |
EAN | 5702422017844 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange gasket |
Used for product | NRVA 25 - 32 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange gasket |
Used for product | NRVA 25 - 32 |