Check valve, NRV 35s, Max. Working Pressure [bar]: 46.0

020-1154

Inlet connection type: solder, ODF, Inlet size [mm]: 35.00, Outlet connection type: solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Industrial pack

Product details

Gross weight 1.314 Kilogram
Net weight 1.248 Kilogram
Volume 1.874 Liter
EAN 5702422081203

 

Approval C UL US LISTED
EAC
Body material Brass
China RoHS compliance Out of scope
Connection material Copper
Cv value [gal/min] 33.52 gal/min
Design Piston
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Identical product 020-1026
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1 3/8 in
Inlet size [mm] 35 mm
Kv value [m³/h] 29 m³/h
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Min. Pressure drop [bar] 0.04 bar
Min. Pressure drop [psi] 0.6 psi
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
Outlet connection type Solder, ODF
Outlet size [in] 1 3/8 in
Outlet size [mm] 35 mm
Packing format Industrial pack
PED category Art. 4, par. 3
Product group Check valves
Product Name Description Check valve
Quantity per packing format 12 pc
Rated cap cond, Hot gas [IMP] tcond=86 °F
tdisc=176 °F
tevap=14 °F
thotgas=140 °F
tsub=9 °F
Rated cap cond, Hot gas [SI] tcond=30 °C
tdisc=80 °C
tevap=-10 °C
thotgas=60 °C
tsub=5K
Rated cap cond, Liq. cap [IMP] tcond=86 °F
tevap=14 °F
tsub=9 °F
Rated cap cond, Liq. cap [SI] tcond=30 °C
tevap=-10 °C
tsub=5K
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R170
R22/R407C
R290
R32
R404A/R507A
R407A
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R513A
R515B
R516A
R600
R600a
SCIP dossier no. b3a34751-5701-488e-98f4-24be945efdc1
Temperature range [°C] [max] 140 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 285 °F
Temperature range [°F] [min] -58 °F
Type NRV 35s
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL approved refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R170
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R507A
R513A
R515B
R516A
R600
R600a

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality