Solenoid coil, BI110C, Cable, Supply voltage [V] AC: 110, Multi pack
018Z8587
Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Gross weight | 1.17 Kilogram |
Net weight | 1.089 Kilogram |
Volume | 2.003 Liter |
EAN | 5702424618681 |
Gross weight | 1.17 Kilogram |
Net weight | 1.089 Kilogram |
Volume | 2.003 Liter |
EAN | 5702424618681 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | ATEX - Cat. 2 - Zone 1 |
Cable length [in] | 196 in |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Finger screw |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Conductor area [mm2] | 3 x 0.75 mm2 |
Duty rating | Continuous |
Earth connection |
Ext. Terminal Green/yellow wire |
Electrical conn. comments |
Earth conn. wiring |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
Enclosure rating Nema (~) | 6 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
EX Sales text |
-40C DEMKO 01 ATEX127938X Ex mb IIC T4 Gb IECEx ULD 21.0024X UL 21 ATEX 2606X UL21UKEX2374X |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | IP67 seal kit |
Parts Program name |
AKV10P/PS AKV15 AKV20 AKVA EV210B 1,5 - 25 EV210BW 1,5 - 25 EV220B 6 - 100 EV220BW 15 -50 EV221BW 6 - 22 EV222B 15 - 50 EV250B 6 - 22 EV250BW 6 - 22 EV251B 10 - 22 EVM EVM NO and NC EVR NC 2 - 40 EVR NO 3 - 40 EVRA(T) 3 - 40 EVRB EVRF EVRP EVRS(T) 3 - 20 ICF 15-65 VDH 2 - 120 VDHT xx VPH 15 |
Power consumption [W] 50Hz | 10 W |
Power consumption [W] 60Hz | 10 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 10 pc |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Supply voltage 50Hz Max [V] | 110 V |
Supply voltage 60Hz Max [V] | 110 V |
Supply voltage [V] AC | 110 V |
Type | BI110C |
Type designation | BI110C |
UK RoHS compliance | Yes |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | ATEX - Cat. 2 - Zone 1 |
Cable length [in] | 196 in |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Finger screw |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Conductor area [mm2] | 3 x 0.75 mm2 |
Duty rating | Continuous |
Earth connection |
Ext. Terminal Green/yellow wire |
Electrical conn. comments |
Earth conn. wiring |
Electrical connection | Cable |
Electrical connector | 3 core cable |
Enclosure rating IP | IP67 |
Enclosure rating Nema (~) | 6 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
EX Sales text |
-40C DEMKO 01 ATEX127938X Ex mb IIC T4 Gb IECEx ULD 21.0024X UL 21 ATEX 2606X UL21UKEX2374X |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | IP67 seal kit |
Parts Program name |
AKV10P/PS AKV15 AKV20 AKVA EV210B 1,5 - 25 EV210BW 1,5 - 25 EV220B 6 - 100 EV220BW 15 -50 EV221BW 6 - 22 EV222B 15 - 50 EV250B 6 - 22 EV250BW 6 - 22 EV251B 10 - 22 EVM EVM NO and NC EVR NC 2 - 40 EVR NO 3 - 40 EVRA(T) 3 - 40 EVRB EVRF EVRP EVRS(T) 3 - 20 ICF 15-65 VDH 2 - 120 VDHT xx VPH 15 |
Power consumption [W] 50Hz | 10 W |
Power consumption [W] 60Hz | 10 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 10 pc |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Supply voltage 50Hz Max [V] | 110 V |
Supply voltage 60Hz Max [V] | 110 V |
Supply voltage [V] AC | 110 V |
Type | BI110C |
Type designation | BI110C |
UK RoHS compliance | Yes |