Solenoid coil, BG230A, Terminal box, Supply voltage [V] AC: 230, Multi pack
018Z6824
Electrical connection: Terminal box, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00
Electrical connection: Terminal box, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00
Gross weight | 0.618 Kilogram |
Net weight | 0.559 Kilogram |
Volume | 0.542 Liter |
EAN | 5702428053532 |
Gross weight | 0.618 Kilogram |
Net weight | 0.559 Kilogram |
Volume | 0.542 Liter |
EAN | 5702428053532 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
Cable diameter [mm] [max] | 11 mm |
Cable diameter [mm] [min] | 6 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | Connection Box |
Coil fastening | Clip-on |
Colour | Blue |
Conductor area [mm2] | 0.75 - 1.5 mm2 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP00 |
Enclosure rating Nema (~) | 0 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption 50Hz [VA] | 13 VA |
Power consumption [W] 50Hz | 7 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018Z6824 |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage [V] AC | 230 V |
Type | BG230A |
Type designation | BG230A |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
Cable diameter [mm] [max] | 11 mm |
Cable diameter [mm] [min] | 6 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | Connection Box |
Coil fastening | Clip-on |
Colour | Blue |
Conductor area [mm2] | 0.75 - 1.5 mm2 |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP00 |
Enclosure rating Nema (~) | 0 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Power consumption 50Hz [VA] | 13 VA |
Power consumption [W] 50Hz | 7 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018Z6824 |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage [V] AC | 230 V |
Type | BG230A |
Type designation | BG230A |
UK RoHS compliance | Out of scope |