Solenoid coil accessories, Accessory bag, Sealing kit EVR NO
018Z0091
Further information: For EVR Normally Open
Further information: For EVR Normally Open
Gross weight | 0.058 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.09 Liter |
EAN | 5702422033875 |
Gross weight | 0.058 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.09 Liter |
EAN | 5702422033875 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Further information | For EVR Normally Open |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory bag |
Type designation | Sealing kit EVR NO |
UK RoHS compliance | Out of scope |
Used for product | Coil type B without clip on |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Further information | For EVR Normally Open |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory bag |
Type designation | Sealing kit EVR NO |
UK RoHS compliance | Out of scope |
Used for product | Coil type B without clip on |