Solenoid coil accessories, Accessory bag, Sealing kit NC
018Z0090
Further information: For Normally Closed valves
Further information: For Normally Closed valves
Gross weight | 0.044 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.096 Liter |
EAN | 5702422035671 |
Gross weight | 0.044 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.096 Liter |
EAN | 5702422035671 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Further information | For Normally Closed valves |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory bag |
Type designation | Sealing kit NC |
UK RoHS compliance | Out of scope |
Used for product | Coil type B without clip on |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Further information | For Normally Closed valves |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory bag |
Type designation | Sealing kit NC |
UK RoHS compliance | Out of scope |
Used for product | Coil type B without clip on |