Solenoid coil accessories, Accessory Bag, Terminal box with green led
018Z0089
Further information: With Green LED
Further information: With Green LED
Gross weight | 0.054 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.095 Liter |
EAN | 5702428053051 |
Gross weight | 0.054 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.095 Liter |
EAN | 5702428053051 |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Further information | With Green LED |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Terminal box |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 250 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 220 V |
Supply voltage [V] DC [max] | 220 V |
Supply voltage [V] DC [min] | 48 V |
Supply voltage [V] DC [min] | 48 V |
Type | Accessory Bag |
Type designation | Terminal box with green led |
UK RoHS compliance | Out of scope |
Used for product | IP67 coils |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Further information | With Green LED |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Terminal box |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC [max] | 250 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 220 V |
Supply voltage [V] DC [max] | 220 V |
Supply voltage [V] DC [min] | 48 V |
Supply voltage [V] DC [min] | 48 V |
Type | Accessory Bag |
Type designation | Terminal box with green led |
UK RoHS compliance | Out of scope |
Used for product | IP67 coils |