Spare part, IP67 coils, Terminal box
018Z0081
Product Type: Spare part, Used for product: IP67 coils, Type designation: Terminal box, Terminal box
Product Type: Spare part, Used for product: IP67 coils, Type designation: Terminal box, Terminal box
Gross weight | 0.05 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.091 Liter |
EAN | 5702422051350 |
Gross weight | 0.05 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.091 Liter |
EAN | 5702422051350 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Terminal box |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Terminal box |
UK RoHS compliance | Out of scope |
Used for product | IP67 coils |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Terminal box |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Terminal box |
UK RoHS compliance | Out of scope |
Used for product | IP67 coils |