Magnetic coils, BE042AS
018F7927
Electrical connection: Terminal box, Supply voltage [V] AC: 42, Enclosure rating IP: IP67
Electrical connection: Terminal box, Supply voltage [V] AC: 42, Enclosure rating IP: IP67
Gross weight | 0.318 Kilogram |
Net weight | 0.293 Kilogram |
Volume | 0.31 Liter |
EAN | 5702428041027 |
Gross weight | 0.318 Kilogram |
Net weight | 0.293 Kilogram |
Volume | 0.31 Liter |
EAN | 5702428041027 |
Approval | Standard |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Enclosure rating IP | IP67 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product description | Magnetic coils |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Supply voltage [V] AC | 42 V |
Type | Magnetic coil |
Type designation | BE042AS |
Approval | Standard |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Enclosure rating IP | IP67 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product description | Magnetic coils |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Supply voltage [V] AC | 42 V |
Type | Magnetic coil |
Type designation | BE042AS |