Magnetic coils, BE

018F7922

Electrical connection: Terminal box, Supply voltage [V] AC: 24, Enclosure rating IP: IP67

Product details

Gross weight 0.326 Kilogram
Net weight 0.295 Kilogram
Volume 0.308 Liter
EAN 5702428074438

 

Approval Standard
Description Coil BE024BS 24V 60Hz Box
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Terminal box
Enclosure rating IP IP67
Frequency [Hz] 60 Hz
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Product description Magnetic coils
Product group Accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Supply voltage [V] AC 24 V
Type Magnetic coil
Type designation BE

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality