Magnetic coils, BE
018F7917
Electrical connection: EN 175301-803, Supply voltage [V] AC: 240, Supply voltage [V] DC: 240, Enclosure rating IP: IP67
Electrical connection: EN 175301-803, Supply voltage [V] AC: 240, Supply voltage [V] DC: 240, Enclosure rating IP: IP67
Gross weight | 0.29 Kilogram |
Net weight | 0.272 Kilogram |
Volume | 0.302 Liter |
EAN | 5702428170895 |
Gross weight | 0.29 Kilogram |
Net weight | 0.272 Kilogram |
Volume | 0.302 Liter |
EAN | 5702428170895 |
Approval | Standard |
Description | Coil BE240AS 240V 50Hz |
EEE category |
5 small equipment (any external dimension |
Electrical connection | EN 175301-803 |
Enclosure rating IP | IP67 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product description | Magnetic coils |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Supply voltage [V] AC | 240 V |
Supply voltage [V] DC | 240 V |
Type | Magnetic coil |
Type designation | BE |
Approval | Standard |
Description | Coil BE240AS 240V 50Hz |
EEE category |
5 small equipment (any external dimension |
Electrical connection | EN 175301-803 |
Enclosure rating IP | IP67 |
Frequency [Hz] | 50 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product description | Magnetic coils |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Supply voltage [V] AC | 240 V |
Supply voltage [V] DC | 240 V |
Type | Magnetic coil |
Type designation | BE |