Magnetic coils, BE024DS
018F7914
Electrical connection: Terminal box, Supply voltage [V] DC: 24, Enclosure rating IP: IP67
Electrical connection: Terminal box, Supply voltage [V] DC: 24, Enclosure rating IP: IP67
Gross weight | 0.352 Kilogram |
Net weight | 0.327 Kilogram |
Volume | 0.308 Liter |
EAN | 5702428170918 |
Gross weight | 0.352 Kilogram |
Net weight | 0.327 Kilogram |
Volume | 0.308 Liter |
EAN | 5702428170918 |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 50 °C |
Ambient temperature range [°F] | 120 °F |
Approval |
LLC CDC TYSK UL |
Cable diameter [mm] | 6 mm |
Coil connection | Connection Box |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Color | Blue |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 0.75 - 1.5 mm2 |
Description | Coil BE024DS 24V DC Box |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Enclosure rating IP | IP67 |
Frequency [Hz] | DC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B EV258B |
Power consumption [W] DC | 16 W |
Product accessories | Solenoid coil accessories |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Type | Magnetic coil |
Type designation | BE024DS |
UL evaluated | Yes |
Actuator size [mm] | 13.5 mm |
Ambient temperature range [°C] | 50 °C |
Ambient temperature range [°F] | 120 °F |
Approval |
LLC CDC TYSK UL |
Cable diameter [mm] | 6 mm |
Coil connection | Connection Box |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Color | Blue |
Colour | Blue |
Compliance | EN 60730-1 |
Conductor area [mm2] | 0.75 - 1.5 mm2 |
Description | Coil BE024DS 24V DC Box |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Enclosure rating IP | IP67 |
Frequency [Hz] | DC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B EV258B |
Power consumption [W] DC | 16 W |
Product accessories | Solenoid coil accessories |
Product description | Magnetic coils |
Product group | Accessories |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Type | Magnetic coil |
Type designation | BE024DS |
UL evaluated | Yes |