Solenoid coil, BG012DS, Terminal box, Multi pack

018F6856

Electrical connection: Terminal box, Enclosure rating IP: IP67

Product details

Gross weight 0.588 Kilogram
Net weight 0.564 Kilogram
Volume 0.565 Liter
EAN 5702428026253

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection Connection Box
Coil design standard VDE 0580
Coil fastening Clip-on
Coil type I
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Terminal box
Electrical connection size Pg 13.5
Electrical connector Screwed cable entry
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Identical product 018F8856
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV210B
EV212B
EV220B 15 - 50
EV220B 6 - 22
EV220B 65 - 100
EV222B
EV224B
EV250B
Power consumption [W] DC 20 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F6856
Supply voltage [V] DC 12 V
Supply voltage [V] DC 12 V
Type BG012DS
Type designation BG012DS
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality