Solenoid coil, BN240CS, Terminal box, Supply voltage [V] AC: 208 - 240, Multi pack

018F6832

Electrical connection: Terminal box, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

Product details

Gross weight 0.546 Kilogram
Net weight 0.522 Kilogram
Volume 0.601 Liter
EAN 5702428027915

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
Cable diameter [mm] [max] 11 mm
Cable diameter [mm] [min] 6 mm
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection Connection Box
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Conductor area [mm2] 0.75 - 1.5 mm2
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Terminal box
Electrical connection size Pg 13.5
Electrical connector Screwed cable entry
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Power consumption 50Hz [VA] 43 VA
Power consumption 60Hz [VA] 32 VA
Power consumption [W] 50Hz 20 W
Power consumption [W] 60Hz 17 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F6832
Supply voltage 50Hz Max [V] 240 V
Supply voltage 50Hz Min [V] 208 V
Supply voltage 60Hz Max [V] 240 V
Supply voltage 60Hz Min [V] 208 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 208 V
Type BN240CS
Type designation BN240CS
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality