Solenoid coil, BE240CS, Terminal box, Supply voltage [V] AC: 208 - 240, Multi pack
018F6783
Electrical connection: Terminal box, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Electrical connection: Terminal box, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Gross weight | 0.386 Kilogram |
Net weight | 0.371 Kilogram |
Volume | 0.417 Liter |
EAN | 5702428490207 |
Gross weight | 0.386 Kilogram |
Net weight | 0.371 Kilogram |
Volume | 0.417 Liter |
EAN | 5702428490207 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 130 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil fastening | Clip-on |
Colour | Blue |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B |
Power consumption [W] 50Hz | 4 W |
Power consumption [W] 60Hz | 4 W |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a76eb5e-6ca8-43d3-be03-8320fd28438e |
SCIP dossier product name | AKV 20/EVR 32-40/EVRH 40 |
Spare part number | 018F6783 |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage 50Hz Min [V] | 208 V |
Supply voltage 60Hz Max [V] | 240 V |
Supply voltage 60Hz Min [V] | 208 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 208 V |
Type | BE240CS |
Type designation | BE240CS |
UK RoHS compliance | Out of scope |
Used for product | AKV10, AKVH10 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 130 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil fastening | Clip-on |
Colour | Blue |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV227B EV250B EV251B |
Power consumption [W] 50Hz | 4 W |
Power consumption [W] 60Hz | 4 W |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a76eb5e-6ca8-43d3-be03-8320fd28438e |
SCIP dossier product name | AKV 20/EVR 32-40/EVRH 40 |
Spare part number | 018F6783 |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage 50Hz Min [V] | 208 V |
Supply voltage 60Hz Max [V] | 240 V |
Supply voltage 60Hz Min [V] | 208 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 208 V |
Type | BE240CS |
Type designation | BE240CS |
UK RoHS compliance | Out of scope |
Used for product | AKV10, AKVH10 |