Solenoid coil, BE440AS, Terminal box, Supply voltage [V] AC: 420 - 440, Multi pack

018F6704

This product has been discontinued.

Electrical connection: Terminal box, Supply voltage [V] AC: 420 - 440, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67

Product details

Gross weight 0.32 Kg
Net weight 0.295 Kg
Volume 0.318 Liter
EAN 5702428023023

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 80 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
Cable diameter [mm] [max] 11 mm
Cable diameter [mm] [min] 6 mm
China RoHS compliance Out of scope
Coil connection Connection Box
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Blue
Compliance EN 60730-1
Conductor area [mm2] 0.75 - 1.5 mm2
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Terminal box
Electrical connection size Pg 13.5
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Frequency [Hz] 50 Hz
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV210B
EV212B
EV220B 15 - 50
EV220B 6 - 22
EV220B 65 - 100
EV222B
EV224B
EV227B
EV250B
EV251B
Power consumption 50Hz [VA] 20 VA
Power consumption [W] 50Hz 11 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F6179
Supply voltage 50Hz Max [V] 440 V
Supply voltage 50Hz Min [V] 420 V
Supply voltage [V] AC [max] 440 V
Supply voltage [V] AC [min] 420 V
Type BE440AS
Type designation BE440AS
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality