Solenoid coil, BZ240C, Cable, 9.000 m, Multi pack
018F4704
Electrical connection: Cable, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Electrical connection: Cable, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Gross weight | 1.028 Kilogram |
Net weight | 0.923 Kilogram |
Volume | 3.391 Liter |
EAN | 5702428890519 |
Gross weight | 1.028 Kilogram |
Net weight | 0.923 Kilogram |
Volume | 3.391 Liter |
EAN | 5702428890519 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 45 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 113 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX - Cat. 2 - Zone 1 CCC |
Cable length [in] | 354 in |
Cable length [m] | 9 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Colour | Blue |
Conductor area [mm2] | 3 x 0.75 mm2 |
Electrical conn. comments |
Earth conn. wiring |
Electrical connection | Cable |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
EX Sales text |
-40°C II 2G Ex mb IIC T4 Gb |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV220B 15 - 50 EV220B 6 - 22 EV224B EV227B EV250B |
Power consumption 50Hz [VA] | 18 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 9 W |
Power consumption [W] 60Hz | 8.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 60Hz Max [V] | 240 V |
Type | BZ240C |
Type designation | BZ240C |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 45 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 113 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX - Cat. 2 - Zone 1 CCC |
Cable length [in] | 354 in |
Cable length [m] | 9 m |
China RoHS compliance | Out of scope |
Coil connection | Cable |
Coil fastening | Clip-on |
Colour | Blue |
Conductor area [mm2] | 3 x 0.75 mm2 |
Electrical conn. comments |
Earth conn. wiring |
Electrical connection | Cable |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
EX Sales text |
-40°C II 2G Ex mb IIC T4 Gb |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV220B 15 - 50 EV220B 6 - 22 EV224B EV227B EV250B |
Power consumption 50Hz [VA] | 18 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 9 W |
Power consumption [W] 60Hz | 8.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
Serviceable | No |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 60Hz Max [V] | 240 V |
Type | BZ240C |
Type designation | BZ240C |
UK RoHS compliance | Out of scope |