Solenoid coil, BQ120BS, DIN Spade, Supply voltage [V] AC: 110 - 120, Multi pack
018F4519
Electrical connection: DIN Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65
Electrical connection: DIN Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65
Gross weight | 0.28 Kilogram |
Net weight | 0.178 Kilogram |
Volume | 0.281 Liter |
EAN | 5702428457040 |
Gross weight | 0.28 Kilogram |
Net weight | 0.178 Kilogram |
Volume | 0.281 Liter |
EAN | 5702428457040 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
Application | Steam applications |
Approval |
CE EAC LLC CDC TYSK UKCA cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV215B EV225B EV245B |
Power consumption 60Hz [VA] | 19 VA |
Power consumption [W] 60Hz | 13.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F4519 |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Supply voltage [V] AC [max] | 120 V |
Supply voltage [V] AC [min] | 110 V |
Type | BQ120BS |
Type designation | BQ120BS |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
Application | Steam applications |
Approval |
CE EAC LLC CDC TYSK UKCA cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 60 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV215B EV225B EV245B |
Power consumption 60Hz [VA] | 19 VA |
Power consumption [W] 60Hz | 13.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F4519 |
Supply voltage 60Hz Max [V] | 120 V |
Supply voltage 60Hz Min [V] | 110 V |
Supply voltage [V] AC [max] | 120 V |
Supply voltage [V] AC [min] | 110 V |
Type | BQ120BS |
Type designation | BQ120BS |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |