Solenoid coil, BQ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
018F4517
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Gross weight | 0.26 Kilogram |
Net weight | 0.248 Kilogram |
Volume | 0.275 Liter |
EAN | 5702428290173 |
Gross weight | 0.26 Kilogram |
Net weight | 0.248 Kilogram |
Volume | 0.275 Liter |
EAN | 5702428290173 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
Application | Steam applications |
Approval |
CE EAC LLC CDC TYSK UKCA cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Contain batteries | No |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Packing format | Multi pack |
Parts Program name |
EV215B EV225B EV245B |
Power consumption 50Hz [VA] | 17 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 10 W |
Power consumption [W] 60Hz | 9 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F4517 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BQ024CS |
Type designation | BQ024CS |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
Application | Steam applications |
Approval |
CE EAC LLC CDC TYSK UKCA cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Contain batteries | No |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Packing format | Multi pack |
Parts Program name |
EV215B EV225B EV245B |
Power consumption 50Hz [VA] | 17 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 10 W |
Power consumption [W] 60Hz | 9 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F4517 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BQ024CS |
Type designation | BQ024CS |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |