Solenoid coil accessories, Permanent Magnetic coil
018F0091
Permanent Magnetic coil, Packing format: Multi pack, Quantity per packing format: 48
Permanent Magnetic coil, Packing format: Multi pack, Quantity per packing format: 48
Gross weight | 0.128 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.171 Liter |
EAN | 5702428083805 |
Gross weight | 0.128 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.171 Liter |
EAN | 5702428083805 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Permanent magnet |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Permanent magnet |
UK RoHS compliance | Out of scope |
Used for product | Solenoid valve Tester |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Permanent magnet |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Permanent magnet |
UK RoHS compliance | Out of scope |
Used for product | Solenoid valve Tester |