Thermostat, RT140L

017L003166

Temperature range [°C]: 15 - 45, Reset function: Auto, Contact function: SPDT (neutral zone), Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66

Product details

Gross weight 1.181 Kilogram
Net weight 1.069 Kilogram
Volume 4.715 Liter
EAN 5702428042628

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -50 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -58 °F
Approval CCC
CE
EAC
LLC CDC EURO-TYSK
LVD
PZH
RMRS
RoHS
RoHS China
TYSK
UKCA
Cap. tube length fraction [in] 78 3/4 in
Capillary tube length [mm] 2000 mm
CE evaluated Yes
Charge type Adsorption
China RoHS compliance Yes
Contact differential [°C] [max] 2 °C
Contact differential [°C] [min] 1.8 °C
Contact function SPDT (neutral zone)
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Diff. @ Max. range setting[°C] [max] 5 °C
Diff. @ Max. range setting[°C] [min] 2 °C
Diff. @ Min. range setting[°C] [max] 4.5 °C
Diff. @ Min. range setting[°C] [min] 1.8 °C
Differential type Adjustable
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Max. neutral zone [°C] 5 °C
Max. sensor temperature [°C] 240 °C
Max. sensor temperature [°F] 464 °F
Packing format Multi pack
Product accessories Switches accessories
Product description Thermostat
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reset function Auto
SCIP dossier no. c4c20ce6-4a07-4caa-9394-1e7d8b13ffec
Sensor size (Ø x L) [in] 1 x 3 1/2 in
Sensor size (Ø x L) [mm] 25 x 90 mm
Sensor type Remote duct sensor
Serviceable Contact systems
Temperature range [°C] [max] 45 °C
Temperature range [°C] [min] 15 °C
Temperature range [°F] [max] 113 °F
Temperature range [°F] [min] 59 °F
Type RT140L
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality