Switches accessories, Wall Bracket And Clamp For T-35 Rail
017B1019
Wall Bracket And Clamp For T-35 Rail, Packing format: Multi pack, Quantity per packing format: 9
Wall Bracket And Clamp For T-35 Rail, Packing format: Multi pack, Quantity per packing format: 9
Gross weight | 0.152 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.096 Liter |
EAN | 5702428362245 |
Gross weight | 0.152 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.096 Liter |
EAN | 5702428362245 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Further information | With clamp |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x screw M4x6, 2x screw 2x9.5, |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
UK RoHS compliance | Out of scope |
Used for product | BCP |
Used for product comments | for T 35 Rail |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Further information | With clamp |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x screw M4x6, 2x screw 2x9.5, |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
UK RoHS compliance | Out of scope |
Used for product | BCP |
Used for product comments | for T 35 Rail |