Switches accessories, Accessories - BCP Bracket
017B1018
Accessories - BCP Bracket, Packing format: Multi pack, Quantity per packing format: 9
Accessories - BCP Bracket, Packing format: Multi pack, Quantity per packing format: 9
Gross weight | 0.144 Kilogram |
Net weight | 0.142 Kilogram |
EAN | 5702428362238 |
Gross weight | 0.144 Kilogram |
Net weight | 0.142 Kilogram |
EAN | 5702428362238 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2x screw 2x9.5 |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
UK RoHS compliance | Out of scope |
Used for product | BCP |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 2x screw 2x9.5 |
Product group | Switches accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Mounting bracket |
UK RoHS compliance | Out of scope |
Used for product | BCP |