Pressure switch, BCP1
017B0002
Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.15 - 0.6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 6
Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.15 - 0.6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 6
Gross weight | 0.7 Kilogram |
Net weight | 0.574 Kilogram |
Volume | 1.736 Liter |
EAN | 5702423248032 |
Gross weight | 0.7 Kilogram |
Net weight | 0.574 Kilogram |
Volume | 1.736 Liter |
EAN | 5702423248032 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE EAC EMCD LLC CDC EURO-TYSK LVD PED RoHS TYSK TÜV |
Approval file name | TÜV .SDWFS/SDBFS .15-335 |
Burst pressure [bar] | 9 bar |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contact function | SPDT gold |
Contact load type | A |
Contact rating |
AC15=1 A, 250 V AC1=6 A, 250 V DC13=10 W, 250 V |
Contain batteries | No |
Differential [bar] [max] | 0.6 bar |
Differential [bar] [min] | 0.15 bar |
Differential [psi] [max] | 8.7 psi |
Differential [psi] [min] | 2.2 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 1 |
In scope of WEEE | Yes |
Max. test pressure [bar] Pe | 6.6 bar |
Max. test pressure [psig] | 96 psig |
Max. Working Pressure [bar] | 6 bar |
Max. Working Pressure [psig] | 87 psig |
Packing format | Multi pack |
PED category | IV |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 1.1 bar |
Regulation range [bar] Pe [min] | 0.1 bar |
Regulation range [psig] Pe [max] | 15.95 psig |
Regulation range [psig] Pe [min] | 1.45 psig |
Reset function | Auto |
SCIP dossier no. | d816ace9-0e65-4ca2-ba00-75f95267a102 |
SCIP dossier product name | BCP |
Serviceable | No |
Type | BCP1 |
UK RoHS compliance | Yes |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE EAC EMCD LLC CDC EURO-TYSK LVD PED RoHS TYSK TÜV |
Approval file name | TÜV .SDWFS/SDBFS .15-335 |
Burst pressure [bar] | 9 bar |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contact function | SPDT gold |
Contact load type | A |
Contact rating |
AC15=1 A, 250 V AC1=6 A, 250 V DC13=10 W, 250 V |
Contain batteries | No |
Differential [bar] [max] | 0.6 bar |
Differential [bar] [min] | 0.15 bar |
Differential [psi] [max] | 8.7 psi |
Differential [psi] [min] | 2.2 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 1 |
In scope of WEEE | Yes |
Max. test pressure [bar] Pe | 6.6 bar |
Max. test pressure [psig] | 96 psig |
Max. Working Pressure [bar] | 6 bar |
Max. Working Pressure [psig] | 87 psig |
Packing format | Multi pack |
PED category | IV |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 1.1 bar |
Regulation range [bar] Pe [min] | 0.1 bar |
Regulation range [psig] Pe [max] | 15.95 psig |
Regulation range [psig] Pe [min] | 1.45 psig |
Reset function | Auto |
SCIP dossier no. | d816ace9-0e65-4ca2-ba00-75f95267a102 |
SCIP dossier product name | BCP |
Serviceable | No |
Type | BCP1 |
UK RoHS compliance | Yes |