Thermostat, RT24
017-528566
Temperature range [°C]: 15 - 34, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Temperature range [°C]: 15 - 34, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Gross weight | 1.02 Kilogram |
Net weight | 0.908 Kilogram |
Volume | 2.761 Liter |
EAN | 5702428519151 |
Gross weight | 1.02 Kilogram |
Net weight | 0.908 Kilogram |
Volume | 2.761 Liter |
EAN | 5702428519151 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -50 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK UKCA |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Diff. @ Max. range setting[°C] [max] | 3.5 °C |
Diff. @ Max. range setting[°C] [min] | 1.4 °C |
Diff. @ Min. range setting[°C] [max] | 4 °C |
Diff. @ Min. range setting[°C] [min] | 1.4 °C |
Differential type | Adjustable |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 105 °C |
Max. sensor temperature [°F] | 221 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | c4c20ce6-4a07-4caa-9394-1e7d8b13ffec |
Sensor size (Ø x L) [in] | 3/8 x 8 3/16 in |
Sensor size (Ø x L) [mm] | 9.5 x 210 mm |
Sensor type | Remote bulb |
Serviceable | Contact systems |
Temperature range [°C] [max] | 34 °C |
Temperature range [°C] [min] | 15 °C |
Temperature range [°F] [max] | 93 °F |
Temperature range [°F] [min] | 59 °F |
Type | RT24 |
UK RoHS compliance | Yes |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -50 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK UKCA |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Diff. @ Max. range setting[°C] [max] | 3.5 °C |
Diff. @ Max. range setting[°C] [min] | 1.4 °C |
Diff. @ Min. range setting[°C] [max] | 4 °C |
Diff. @ Min. range setting[°C] [min] | 1.4 °C |
Differential type | Adjustable |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 105 °C |
Max. sensor temperature [°F] | 221 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | c4c20ce6-4a07-4caa-9394-1e7d8b13ffec |
Sensor size (Ø x L) [in] | 3/8 x 8 3/16 in |
Sensor size (Ø x L) [mm] | 9.5 x 210 mm |
Sensor type | Remote bulb |
Serviceable | Contact systems |
Temperature range [°C] [max] | 34 °C |
Temperature range [°C] [min] | 15 °C |
Temperature range [°F] [max] | 93 °F |
Temperature range [°F] [min] | 59 °F |
Type | RT24 |
UK RoHS compliance | Yes |