Pressure switch, RT5

017-528466

Regulation range [bar] Pe: 4.00 - 17.00, Differential [bar]: 0.60 - 3.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0

Product details

Gross weight 1.02 Kilogram
Net weight 0.91 Kilogram
Volume 2.685 Liter
EAN 5702423193707

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -50 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -58 °F
Approval BV
CCC
CE
CMIM
EAC
GL
KR
LLC CDC EURO-TYSK
LR
LVD
NKK
PZH
RINA
RMRS
RoHS
RoHS China
TYSK
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Differential [bar] [max] 3 bar
Differential [bar] [min] 0.6 bar
Differential [psi] [max] 43.5 psi
Differential [psi] [min] 8.7 psi
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 363 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 320 psig
Packing format Multi pack
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 17 bar
Regulation range [bar] Pe [min] 4 bar
Regulation range [psig] Pe [max] 246.6 psig
Regulation range [psig] Pe [min] 58 psig
Reset function Auto
SCIP dossier no. 54f3e4b2-77e8-4825-a1c1-c3d5ba584171
Serviceable Contact systems
Type RT5
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality