Pressure switch, RT6AES

017-502166

Regulation range [bar] Pe: 10.00 - 28.00, Differential [bar]: 1.50, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 34.0

Product details

Gross weight 1.243 Kilogram
Net weight 1.126 Kilogram
Volume 2.789 Liter
EAN 5702423242948

 

Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -4 °F
Approval ATEX - Cat. 2 - Zone 1
CCC
CE
EAC
LLC CDC EURO-TYSK
PED
PZH
RMRS
RoHS
RoHS China
TYSK
Burst pressure [bar] 136 bar
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating Ci=0.5 nF
Ii=0.5 A
Li=0.2 uH
Pi=1 W
Ui=29 V
Differential [bar] 1.5 bar
Differential [psi] 14.5 psi
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Out of scope
EX Sales text -20Cta+65C
II 2G Ex ia IIC T6...T1 Gb
Fluid Group 1
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 38 bar
Max. test pressure [psig] 551 psig
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 495 psig
Packing format Multi pack
PED category IV
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 28 bar
Regulation range [bar] Pe [min] 10 bar
Regulation range [psig] Pe [max] 406.1 psig
Regulation range [psig] Pe [min] 145 psig
Reset function Manual Max
SCIP dossier no. 54f3e4b2-77e8-4825-a1c1-c3d5ba584171
Serviceable Contact systems
Type RT6AES
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality