Switches accessories, Adjusting Knop For RT
017-436366
Adjusting Knop For RT, Packing format: Multi pack, Quantity per packing format: 10
Adjusting Knop For RT, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.008 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.1 Liter |
EAN | 5702428043120 |
Gross weight | 0.008 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.1 Liter |
EAN | 5702428043120 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Hand knob |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Hand knob |
UK RoHS compliance | Out of scope |
Used for product | RT |
Used for product comments | Colour gray |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Hand knob |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Hand knob |
UK RoHS compliance | Out of scope |
Used for product | RT |
Used for product comments | Colour gray |