Switches accessories, Cover With Pane For RT
017-436166
Cover With Pane For RT, Packing format: Multi pack, Quantity per packing format: 5
Cover With Pane For RT, Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.068 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.16 Liter |
EAN | 5702428043144 |
Gross weight | 0.068 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.16 Liter |
EAN | 5702428043144 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Further information | With window |
Packing format | Multi pack |
Parts included | 4x screw 3.5x13 |
Product group | Switches accessories |
Product Name Description | Front cover |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Front cover |
UK RoHS compliance | Out of scope |
Used for product | RT |
Used for product comments | Colour gray |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Further information | With window |
Packing format | Multi pack |
Parts included | 4x screw 3.5x13 |
Product group | Switches accessories |
Product Name Description | Front cover |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Front cover |
UK RoHS compliance | Out of scope |
Used for product | RT |
Used for product comments | Colour gray |