Switches accessories, Gasket Set For Sensor Pocket
017-425666
Gasket Set For Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 25
Gasket Set For Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.01 Liter |
EAN | 5702428043212 |
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.01 Liter |
EAN | 5702428043212 |
China RoHS compliance | Out of scope |
Connection notes | tolerance 6h |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included | Gasket set |
Pressure inlet conn. size [mm] | 18 x 1.5 |
Pressure inlet conn. type | M |
Product group | Switches accessories |
Product Name Description | Sensor stuffing box |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Sensor stuffing box |
UK RoHS compliance | Out of scope |
Used for product | RT |
China RoHS compliance | Out of scope |
Connection notes | tolerance 6h |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included | Gasket set |
Pressure inlet conn. size [mm] | 18 x 1.5 |
Pressure inlet conn. type | M |
Product group | Switches accessories |
Product Name Description | Sensor stuffing box |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Sensor stuffing box |
UK RoHS compliance | Out of scope |
Used for product | RT |