Spare part, RT, SPDT switch, gold plated
017-404866
Product Type: Spare part, Used for product: RT, Type designation: SPDT switch, gold plated, SPDT switch, gold plated
Product Type: Spare part, Used for product: RT, Type designation: SPDT switch, gold plated, SPDT switch, gold plated
Gross weight | 0.073 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.095 Liter |
EAN | 5702423160358 |
Gross weight | 0.073 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.095 Liter |
EAN | 5702423160358 |
China RoHS compliance | Out of scope |
Contact function | SPDT gold |
Contact rating |
AC15=1 A, 400 V AC1=10 A, 400 V AC3=2 A, 400 V DC13=12 W, 220 V LR=14 A, 400 V |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPDT switch, gold plated |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPDT switch, gold plated |
Used for product | RT |
Used for product comments | Max. Reset version |
China RoHS compliance | Out of scope |
Contact function | SPDT gold |
Contact rating |
AC15=1 A, 400 V AC1=10 A, 400 V AC3=2 A, 400 V DC13=12 W, 220 V LR=14 A, 400 V |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Contact systems |
Product Name Description | SPDT switch, gold plated |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | SPDT switch, gold plated |
Used for product | RT |
Used for product comments | Max. Reset version |