Spare part, WVTS 32; WVS 32, Spring
016D1327
Product Type: Spare part, Used for product: WVTS 32; WVS 32, Type designation: Spring, Spring
Product Type: Spare part, Used for product: WVTS 32; WVS 32, Type designation: Spring, Spring
Gross weight | 0.02 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.031 Liter |
EAN | 5702422043881 |
Gross weight | 0.02 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.031 Liter |
EAN | 5702422043881 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | For delta p=1-10 bar |
Further information | Optional servo spring |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Spring |
Quantity per packing format | 72 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Spring |
UK RoHS compliance | Out of scope |
Used for product |
WVS 32 WVTS 32 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | For delta p=1-10 bar |
Further information | Optional servo spring |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Spring |
Quantity per packing format | 72 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Spring |
UK RoHS compliance | Out of scope |
Used for product |
WVS 32 WVTS 32 |