Spare part, WVS 100; WVTS 100, Spring
016D0579
Product Type: Spare part, Used for product: WVS 100; WVTS 100, Type designation: Spring, Spring
Product Type: Spare part, Used for product: WVS 100; WVTS 100, Type designation: Spring, Spring
Gross weight | 0.052 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.23 Liter |
EAN | 5702422053019 |
Gross weight | 0.052 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.23 Liter |
EAN | 5702422053019 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | For delta p=1-10 bar |
Further information | Optional servo spring |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Spring |
Quantity per packing format | 72 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Spring |
UK RoHS compliance | Out of scope |
Used for product |
WVS 100 WVTS 100 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | For delta p=1-10 bar |
Further information | Optional servo spring |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Spring |
Quantity per packing format | 72 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Spring |
UK RoHS compliance | Out of scope |
Used for product |
WVS 100 WVTS 100 |