Spare part, EV220B 65-100, Piston and Armature assembly
016D0101
Product Type: Spare part, Used for product: EV220B 65-100, Type designation: Piston and Armature assembly, Service kit
Product Type: Spare part, Used for product: EV220B 65-100, Type designation: Piston and Armature assembly, Service kit
Gross weight | 0.622 Kilogram |
Net weight | 0.621 Kilogram |
Volume | 1.12 Liter |
EAN | 5702422073406 |
Gross weight | 0.622 Kilogram |
Net weight | 0.621 Kilogram |
Volume | 1.12 Liter |
EAN | 5702422073406 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Assembled armature Assembled servo piston Seals |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Piston and Armature assembly |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65-100 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Assembled armature Assembled servo piston Seals |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Piston and Armature assembly |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65-100 |