Spare part, EV220B 100; WVS 100; WVTS 100, Filter kit
016D0086
Product Type: Spare part, Used for product: EV220B 100; WVS 100; WVTS 100, Type designation: Filter kit, Filter/Seal kit
Product Type: Spare part, Used for product: EV220B 100; WVS 100; WVTS 100, Type designation: Filter kit, Filter/Seal kit
Gross weight | 0.25 Kilogram |
Net weight | 0.093 Kilogram |
Volume | 0.77 Liter |
EAN | 5702422002673 |
Gross weight | 0.25 Kilogram |
Net weight | 0.093 Kilogram |
Volume | 0.77 Liter |
EAN | 5702422002673 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 7 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
EV220B 100 WVS 100 WVTS 100 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 7 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
EV220B 100 WVS 100 WVTS 100 |