Spare part, WVS 65; WVTS 65; EV220B 65, Filter kit
016D0084
Product Type: Spare part, Used for product: WVS 65; WVTS 65; EV220B 65, Type designation: Filter kit, Filter/Seal kit
Product Type: Spare part, Used for product: WVS 65; WVTS 65; EV220B 65, Type designation: Filter kit, Filter/Seal kit
Gross weight | 0.22 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.656 Liter |
EAN | 5702422008996 |
Gross weight | 0.22 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.656 Liter |
EAN | 5702422008996 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 7 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
EV220B 65 WVS 65 WVTS 65 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 7 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
EV220B 65 WVS 65 WVTS 65 |