Spare part, WVTS 40; WVS 40, Filter kit
016D0082
Product Type: Spare part, Used for product: WVTS 40; WVS 40, Type designation: Filter kit, Filter/Seal kit
Product Type: Spare part, Used for product: WVTS 40; WVS 40, Type designation: Filter kit, Filter/Seal kit
Gross weight | 0.21 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.909 Liter |
EAN | 5702422045267 |
Gross weight | 0.21 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.909 Liter |
EAN | 5702422045267 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5cad0b99-c61d-4671-8e0b-4872412bb6ef |
SCIP dossier product name | ETS 250-800/KVS 42 |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 40 WVTS 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5cad0b99-c61d-4671-8e0b-4872412bb6ef |
SCIP dossier product name | ETS 250-800/KVS 42 |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 40 WVTS 40 |