Spare part, EV220B 65CI FL 10E NC, Piston and Armature assembly
016D0078
Product Type: Spare part, Used for product: EV220B 65CI FL 10E NC, Type designation: Piston and Armature assembly, Service kit
Product Type: Spare part, Used for product: EV220B 65CI FL 10E NC, Type designation: Piston and Armature assembly, Service kit
Gross weight | 0.77 Kilogram |
Net weight | 0.743 Kilogram |
Volume | 2.189 Liter |
EAN | 5702422026181 |
Gross weight | 0.77 Kilogram |
Net weight | 0.743 Kilogram |
Volume | 2.189 Liter |
EAN | 5702422026181 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Function | NC |
Packing format | Multi pack |
Parts included |
3 x O-rings Assembled armature Assembled servo piston Screw Seals |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Piston and Armature assembly |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65CI FL 10E NC |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Function | NC |
Packing format | Multi pack |
Parts included |
3 x O-rings Assembled armature Assembled servo piston Screw Seals |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Type | Spare part |
Type designation | Piston and Armature assembly |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65CI FL 10E NC |