Spare part, EV220B 100CI FL10 NC, Filter and Orifice
016D0077
Product Type: Spare part, Used for product: EV220B 100CI FL10 NC, Type designation: Filter and Orifice, Seal kit
Product Type: Spare part, Used for product: EV220B 100CI FL10 NC, Type designation: Filter and Orifice, Seal kit
Gross weight | 0.226 Kilogram |
Net weight | 0.225 Kilogram |
Volume | 1.564 Liter |
EAN | 5702422038306 |
Gross weight | 0.226 Kilogram |
Net weight | 0.225 Kilogram |
Volume | 1.564 Liter |
EAN | 5702422038306 |
China RoHS compliance | Out of scope |
Description | Sealing Set |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x Gaskets 5 x O-rings Seals Washer |
Product group | Solenoid valves spare parts |
Product Name Description | Seal kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Filter and Orifice |
UK RoHS compliance | Out of scope |
Used for product | EV220B 100CI FL10 NC |
China RoHS compliance | Out of scope |
Description | Sealing Set |
EU RoHS compliance | Out of scope |
Function | NC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x Gaskets 5 x O-rings Seals Washer |
Product group | Solenoid valves spare parts |
Product Name Description | Seal kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Filter and Orifice |
UK RoHS compliance | Out of scope |
Used for product | EV220B 100CI FL10 NC |