Spare part, EV220B 65CI FL 10 NC, Filter and Orifice
016D0075
Product Type: Spare part, Used for product: EV220B 65CI FL 10 NC, Type designation: Filter and Orifice, Seal kit
Product Type: Spare part, Used for product: EV220B 65CI FL 10 NC, Type designation: Filter and Orifice, Seal kit
Gross weight | 0.208 Kilogram |
Net weight | 0.12 Kilogram |
Volume | 0.518 Liter |
EAN | 5702422040194 |
Gross weight | 0.208 Kilogram |
Net weight | 0.12 Kilogram |
Volume | 0.518 Liter |
EAN | 5702422040194 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Function | NC |
Packing format | Multi pack |
Parts included |
2 x Gaskets 5 x O-rings Seals Washer |
Product group | Solenoid valves spare parts |
Product Name Description | Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Filter and Orifice |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65CI FL 10 NC |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Function | NC |
Packing format | Multi pack |
Parts included |
2 x Gaskets 5 x O-rings Seals Washer |
Product group | Solenoid valves spare parts |
Product Name Description | Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Filter and Orifice |
UK RoHS compliance | Out of scope |
Used for product | EV220B 65CI FL 10 NC |