Spare part, WVS 100; WVTS 100, Piston kit
016D0064
Product Type: Spare part, Used for product: WVS 100; WVTS 100, Type designation: Piston kit, Piston kit
Product Type: Spare part, Used for product: WVS 100; WVTS 100, Type designation: Piston kit, Piston kit
Gross weight | 1.906 Kilogram |
Net weight | 1.71 Kilogram |
Volume | 5.324 Liter |
EAN | 5702422010821 |
Gross weight | 1.906 Kilogram |
Net weight | 1.71 Kilogram |
Volume | 5.324 Liter |
EAN | 5702422010821 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Type | Spare part |
Type designation | Piston kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 100 WVTS 100 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Type | Spare part |
Type designation | Piston kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 100 WVTS 100 |